Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

125VA

Description   General-purpose two-element 90° tee rosette with high-resistance grid. Similar to 125TG pattern except sections are electrically independent. See also 125VB pattern.


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.125 ES    3.18 ES
Overall Length 0.500 CP    12.70 CP
Grid Width 0.150 ES    3.81 ES
Overall Width 0.150 CP    3.81 CP
Matrix Length 0.64    16.3
Matrix Width 0.23    5.8



Gage Designation (2)   Resistance (3)   Options (4)
EA-XX-125VA-350     350 ±0.2%
EP-08-125VA-350     350 ±0.2%
SA-XX-125VA-350     350 ±0.4%
SK-XX-125VA-10C     1000 ±0.4%



(1) ES = Each Section, CP = Complete Pattern.
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.