Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

125WT

Description   Two-element 90° stacked CEA-Series tee rosette. Exposed solder tab area 0.10 x 0.07 in (2.5 x 1.8 mm) . Maximum operating temperature +150° F (+65° C).


See Catalog 500 for detailed pattern.



Dimensions (4) in    mm
Gage Length 0.125 ES    3.18 ES
Overall Length 0.325 CP    8.2 CP
Grid Width 0.180 ES    4.57 ES
Overall Width 0.325 CP    8.26 CP
Matrix Length 0.42    10.7
Matrix Width 0.42    10.7



Gage Designation (1)   Resistance (2)   Options (3)
CEA-XX-125WT-120     120 ±0.5%
CEA-XX-125WT-350     350 ±0.5%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.
(4) ES = Each Section, CP = Complete Pattern