Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
125YA
Description
Compact three-element 60° delta rosette with large solder tabs.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.375
CP
9.53
CP
Grid Width
0.062
ES
1.57
ES
Overall Width
0.375
CP
9.53
CP
Matrix Length
0.55
14.0
Matrix Width
0.45
11.4
Gage Designation
(2)
Resistance
(3)
Options
EA-XX-125YA-120
120 ±0.2%
L
,
LE
EP-08-125YA-120
120 ±0.2%
SA-XX-125YA-120
120 ±0.4%
SK-XX-125YA-350
350 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.