Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

125YF

Description   Three-element 60° delta rosette with high resistance grid. Designed particularly for use with Option W in the EA Series .


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.125 ES    3.18 ES
Overall Length 0.283 CP    7.19 CP
Grid Width 0.060 ES    1.52 ES
Overall Width 0.620 CP    15.75 CP
Matrix Length 0.36    9.1
Matrix Width 0.70    17.8



Gage Designation (2)   Resistance (3)   Options
EA-XX-125YF-350     350 ±0.2% W
WA-XX-125YF-350     350 ±0.4% W *



(1) ES = Each Section, CP = Complete Pattern.
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
* Options available but not normally recommended. See the discussion on Optional Features