Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
182JC
Description
Full-bridge diaphragm gage. Similar to
182JB
except for resistance.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Diameters
Pattern
0.182
4.62
Circular Trim
(1)
0.200
5.08
Minimum Diaphragm
(2)
0.210
5.33
Matrix Size (Square)
0.26
6.6
Gage Designation
(3)
Resistance
(4)
EA-XX-182JC-120
120 ±1.0%
SA-XX-182JC-120
120 ±2.0%
(1) Option SP70 circular trim is available in EA Series only.
(2) A minimum 0.005 in (0.13 mm) radius is recommended on a machined diaphragm section.
(3) Insert desired
STC
number in space marked XX.
(4) In ohms.