Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

187UV

Description   Two-element 90° CEA-Series rosette for torque and shear-strain measurement. Sections have a common electrical connection. Exposed solder tab area 0.13 x 0.08 in (3.3 x 2.0 mm)


See Catalog 500 for detailed pattern.



Dimensions (3) in    mm
Gage Length 0.187 ES    4.75 ES
Overall Length 0.560 CP    14.22 CP
Grid Width 0.150 ES    3.81 ES
Overall Width 0.320 CP    8.13 CP
Matrix Length 0.63    15.9
Matrix Width 0.39    9.8



Gage Designation (1)   Resistance (2)   Options
CEA-XX-187UV-120      120 ±0.4% P2
CEA-XX-187UV-350      350 ±0.4% P2



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) ES = Each Section, CP = Complete Pattern