Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
210FD
Description
Special-purpose sensor
with manganin foil grid for measuring hydrostatic pressure and for shock wave studies.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Foil Thickness
0.0005
0.013
Overall Length
2.500
63.50
Overall Width
0.250
6.35
Grid Length
0.210
5.33
Grid Width
0.250
6.35
Tab Length
2.250
57.15
Gage Designation
LM-SS-210FD-050
LM-SS-210FD-050/
SP60
N2M-SS-210FD-050
J2M-SS-210FD-050