Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
228JC
Description
Full-bridge diaphragm gage. For diaphragm of 0.230 to 0.250 in
(5.84 to 6.35 mm)
diameter.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Diameters
Pattern
0.228
5.79
Circular Trim
(1)
0.250
6.35
Minimum Diaphragm
(2)
0.260
6.60
Matrix Size (Square)
0.30
7.6
Gage Designation
(3)
Resistance
(4)
EA-XX-228JC-120
120 ±1.0%
SA-XX-228JC-120
120 ±2.0%
SK-XX-228JC-350
350 ±2.0%
(1) Option SP70 circular trim is available in EA Series only.
(3) Insert desired
STC
number in space marked XX.
(2) A minimum 0.005 in (0.13 mm) radius is recommended on a machined diaphragm section.
(4) In ohms.