Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

250AE

Description   General-purpose gage with high-dissipation grid.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.250    6.35
Overall Length 0.415    10.54
Grid Width 0.250    6.35
Overall Width 0.250    6.35
Matrix Length 0.57    14.5
Matrix Width 0.36    9.1



Gage Designation (1,2)   Resistance (3)  
EA-30-250AE-350 / L      350 ±0.15%
EA-30-250AE-350 / P      350 ±0.30%
EP-40-250AE-350 / L      350 ±0.15%
EP-40-250AE-350 / P      350 ±0.15%
EA-50-250AE-350 / L      350 ±0.15%
EA-50-250AE-350 / P      350 ±0.30%



(1) Supplied with either Option L or P to eliminate risk of soldering damage.
(2) The 250AE pattern is available in other designations as a General Purpose Gage .
(3) In ohms.