Micro-Measurements
General Purpose Strain Gages
250BA
Description
Primarily used in eight-gage bridge
circuits.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-250BA-175 |
|
175 ±0.15% |
|
W
,
E
,
L
,
LE
,
P
|
| ED-DY-250BA-500 |
|
500 ±0.3% |
|
E
,
L
*,
LE
* |
| WA-XX-250BA-175 |
|
175 ±0.3% |
|
W
* |
| WK-XX-250BA-500 |
|
500 ±0.3% |
|
W
* |
| SA-XX-250BA-175 |
|
175 ±0.3% |
|
|
| SK-XX-250BA-500 |
|
500 ±0.3% |
|
|
| SD-DY-250BA-500 |
|
500 ±0.6% |
|
|
| WD-DY-250BA-500 |
|
500 ±0.6% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|