|
Micro-Measurements
General Purpose Strain Gages
250BF
Description
General-purpose gage with high resistance grid.
Compact geometry. Similar to
250BG
pattern except for resistance. See also
250BM
and
250UW
patterns.
EK-Series
gages are supplied with duplex copper pads (DP) when
optional feature
W
or
SE
is not specified.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
|
EA-XX-250BF-350
(3)
|
|
350 ±0.15% |
|
W
,
E
,
L
,
LE
,
P
|
| ED-DY-250BF-10C |
|
1000 ±0.3% |
|
E
,
L
*,
LE
* |
| EK-XX-250BF-10C |
|
1000 ±0.15% |
|
W
,
SE
|
| S2K-XX-250BF-10C |
|
1000 ±0.3% |
|
|
| WA-XX-250BF-350 |
|
350 ±0.3% |
|
W
* |
| WK-XX-250BF-10C |
|
1000 ±0.3% |
|
W
* |
| EP-08-250BF-350
(4)
|
|
350 ±0.15% |
|
|
| SA-XX-250BF-350 |
|
350 ±0.3% |
|
|
| SK-XX-250BF-10C |
|
1000 ±0.3% |
|
|
| SD-DY-250BF-10C |
|
1000 ±0.6% |
|
|
| WD-DY-250BF-10C |
|
1000 ±0.6% |
|
|
|
|