Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

250BF

Description General-purpose gage with high resistance grid. Compact geometry.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.250    6.35
Overall Length 0.375    9.53
Grid Width 0.125    3.18
Overall Width 0.125    3.18
Matrix Length 0.52    13.2
Matrix Width 0.22    5.6



Gage Designation (1,2)   Resistance (3)  
EA-30-250BF-350 / L      350 ±0.15%
EA-30-250BF-350 / P      350 ±0.30%
EP-40-250BF-350 / L      350 ±0.15%
EP-40-250BF-350 / P      350 ±0.15%
EA-50-250BF-350 / L      350 ±0.15%
EA-50-250BF-350 / P      350 ±0.30%



(1) Supplied with either Option L or P to eliminate risk of soldering damage.
(2) The 250BF pattern is available in other designations as a General Purpose Gage .
(3) In ohms.