Micro-Measurements
General Purpose Strain Gages
250BM
Description
A higher resistance version of the
250BF
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-250BM-500 |
|
500 ±0.15% |
|
W
,
E
,
L
,
LE
,
P
|
| ED-DY-250BM-15C |
|
1500 ±0.3% |
|
E
,
L
,
LE
|
| WA-XX-250BM-500 |
|
500 ±0.3% |
|
W
* |
| WK-XX-250BM-15C |
|
1500 ±0.3% |
|
W
* |
| EP-08-250BM-500 |
|
500 ±0.15% |
|
|
| SA-XX-250BM-500 |
|
500 ±0.3% |
|
|
| SK-XX-250BM-15C |
|
1500 ±0.3% |
|
|
| SD-DY-250BM-15C |
|
1500 ±0.6% |
|
|
| WD-DY-250BM-15C |
|
1500 ±0.6% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|