Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

250GG

Description   Narrow high-resistance gage.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.250    6.35
Overall Length 0.352    8.94
Grid Width 0.100    2.54
Overall Width 0.100    2.54
Matrix Length 0.43    10.9
Matrix Width 0.18    4.6



Gage Designation (1)   Resistance (2)   Options
EA-XX-250GG-10C     1000 ±0.15% W , E , L , LE , P



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.