|
Micro-Measurements
General Purpose Strain Gages
250MQ
Description
Dual pattern for back-to-back bending
applications. Longitudinal grid centerlines are
spaced 0.185 in (4.70 mm) apart. See also
250PD
pattern.
EK-Series
gages are supplied with duplex copper pads (DP) when
optional feature
W
or
SE
is not specified.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-250MQ-350 |
|
350 ±0.2% |
|
W
,
E
,
L
,
LE
|
| ED-DY-250MQ-10C |
|
1000 ±0.4% |
|
E
,
L
*,
LE
* |
| EK-XX--250MQ-10C |
|
1000 ±0.2% |
|
W
,
SE
|
| WA-XX-250MQ-350 |
|
350 ±0.3% |
|
W
* |
| WK-XX-250MQ-10C |
|
1000 ±0.4% |
|
W
* |
| SA-XX-250MQ-350 |
|
350 ±0.3% |
|
|
| SK-XX-250MQ-10C |
|
1000 ±0.4% |
|
|
| SD-DY-250MQ-10C |
|
1000 ±0.8% |
|
|
| WD-DY-250Q-10C |
|
1000 ±0.8% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|