|
Micro-Measurements
General Purpose Strain Gages
250RD
Description
Large three-element 45° rectangular
rosette. Similar to the
250RA
pattern except for resistance. See also
250UR
pattern.
EK-Series
gages are supplied with duplex copper pads (DP) when
optional feature
W
or
SE
is not specified.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-250RD-350
(4)
|
|
350 ±0.2% |
|
W
,
E
,
L
,
LE
|
| EK-XX-250RD-10C |
|
1000 ±0.2% |
|
W
,
SE
|
| S2K-XX-250RD-10C |
|
1000 ±0.4% |
|
|
| WA-XX-250RD-350 |
|
350 ±0.4% |
|
W
* |
| WK-XX-250RD-10C |
|
1000 ±0.4% |
|
W
* |
| EP-08-250RD-350
(5)
|
|
350 ±0.2% |
|
|
| SA-XX-250RD-350 |
|
350 ±0.4% |
|
|
| SK-XX-250RD-10C |
|
1000 ±0.4% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) Available with 30 and 50 STC as a
High-STC Special
Purpose Gage
.
(5) Available also with 40 STC as a
High-STC Special
Purpose Gage
.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|