Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
250RD
Description
Large three-element 45° rectangular rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.250
ES
6.35
ES
Overall Length
0.550
CP
13.97
CP
Grid Width
0.125
ES
3.18
ES
Overall Width
0.847
CP
21.51
CP
Matrix Length
0.78
19.8
Matrix Width
0.93
23.6
Gage Designation
(1,2)
Resistance
(3)
EA-30-250RD-350 /
L
350 ±0.15%
EP-40-250RD-350 /
L
350 ±0.15%
EA-50-250RD-350 /
L
350 ±0.15%
(1) Supplied with
Option L
to eliminate risk of soldering damage.
(2) The
250RD pattern
is available in other designations as a General Purpose Gage
.
(3) In ohms.