|
Micro-Measurements
General Purpose Strain Gages
250TL
Description
Two element 90° torque gage. Similar to
the
250TK
pattern except sections have a common electrical
connection.
EK-Series
gages are supplied with duplex copper pads (DP) when
optional feature
SE
is not specified.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-250TL-350 |
|
350 ±0.2% |
|
E
,
L
,
LE
|
| EK-XX-250TL-10C |
|
1000 ±0.2% |
|
SE
|
| WA-XX-250TL-350 |
|
350 ±0.4% |
|
|
| WK-XX-250TL-10C |
|
1000 ±0.4% |
|
|
| SA-XX-250TL-350 |
|
350 ±0.4% |
|
|
| SK-XX-250TL-10C |
|
1000 ±0.4% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|