|
Micro-Measurements
General Purpose Strain Gages
250TM
Description
General-purpose two-element 90° tee
rosette. Sections are electrically independent. See
also
250UT
pattern.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-250TM-120 |
|
120 ±0.2% |
|
W
,
E
,
L
,
LE
|
| WA-XX-250TM-120 |
|
120 ±0.4% |
|
W
* |
| WK-XX-250TM-350 |
|
350 ±0.4% |
|
W
* |
| EP-08-250TM-120 |
|
120 ±0.2% |
|
|
| SA-XX-250TM-120 |
|
120 ±0.4% |
|
|
| SK-XX-250TM-350 |
|
350 ±0.4% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
*
Options available but not normally
recommended. See the discussion on
Optional
Features
|
|