Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
250UR
Description
Large three-element 45° single-plane
CEA-Series
rosette. Exposed solder tab area 0.13 x 0.08 in (3.3 x 2.0 mm).
See Catalog 500 for detailed pattern.
Dimensions
(3)
in
mm
Gage Length
0.250
ES
6.35
ES
Overall Length
0.500
CP
12.70
CP
Grid Width
0.120
ES
3.05
ES
Overall Width
0.760
CP
19.30
CP
Matrix Length
0.65
16.5
Matrix Width
0.80
20.3
Gage Designation
(1)
Resistance
(2)
Options
CEA-XX-250UR-120
120 ±0.4%
P2
CEA-XX-250UR-350
350 ±0.4%
P2
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern