|
Micro-Measurements
General Purpose Strain Gages
250US
Description
Four-element full-bridge
CEA-Series
pattern for shear-strain measurement. Grids are
spaced 90° apart, and 45° from pattern
centerlines. Exposed solder tab area 0.16 x 0.10 in
(4.1 x 2.5 mm)
.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
(4)
|
| CEA-XX-250US-120 |
|
120 ±0.4% |
|
|
| CEA-XX-250US-350 |
|
350 ±0.4% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) No options are available with
this pattern.
|
|