|
Micro-Measurements
General Purpose Strain Gages
250UT
Description
Two-element 90°
CEA-Series
tee rosette for general-purpose use. Exposed solder
tab area 0.13 x 0.10 in
(3.3 x 2.5 mm)
.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| CEA-XX-250UT-120 |
|
120 ±0.4% |
|
P2
|
| CEA-XX-250UT-350 |
|
350 ±0.4% |
|
P2
|
| CEA-XX-250UT-10C |
|
1000 ±0.4% |
|
P2
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|