Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
250UW
Description
General-purpose
CEA-Series
gage. Exposed solder tab area 0.10 x 0.07 in (2.5 x 1.8 mm). See also
250UN
pattern.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.250
6.35
Overall Length
0.45
11.43
Grid Width
0.180
4.57
Overall Width
0.180
4.57
Matrix Length
0.55
14.0
Matrix Width
0.27
6.9
Gage Designation
(1)
Resistance
(2)
Options
CEA-XX-250UW-120
120 ±0.3%
P2
CEA-XX-250UW-175
175 ±0.3%
P2
CEA-XX-250UW-350
350 ±0.3%
P2
CEA-XX-250UW-10C
1000 ±0.3%
P2
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.