Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
250UY
Description
Three-element 60°
CEA-Series
delta single-plane rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.250
ES
6.35
ES
Overall Length
0.750
CP
19.05
CP
Grid Width
0.125
ES
3.18
ES
Overall Width
0.750
CP
19.05
CP
Matrix Length
0.99
25.1
Matrix Width
0.85
21.6
Gage Designation
(2)
Resistance
(3)
Options
(4)
CEA-XX-250UY-120
120 ±0.4%
CEA-XX-250UY-350
350 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.