Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
250VA
Description
General-purpose two-element 90° tee rosette. High-resistance version of the
250VB
pattern.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.250
ES
6.35
ES
Overall Length
1.000
CP
25.40
CP
Grid Width
0.300
ES
7.62
ES
Overall Width
0.300
CP
7.62
CP
Matrix Length
1.16
29.5
Matrix Width
0.42
10.7
Gage Designation
(2)
Resistance
(3)
Options
(4)
EA-XX-250VA-350
350 ±0.2%
EP-08-250VA-350
350 ±0.2%
SA-XX-250VA-350
350 ±0.4%
SK-XX-250VA-10C
1000 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this Pattern.