|
Micro-Measurements
General Purpose Strain Gages
250WF
Description
Four-element tee-rectangular stacked rosette.
This is a 45° rectangular configuration with a
fourth grid element at 90° to the center gage.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
(4)
|
| WA-XX-250WF-120 |
|
120 ±0.5% |
|
|
| WA-XX-250WF-350 |
|
350 ±0.5% |
|
|
| WD-DY-250WF-350 |
|
350 ±0.5% |
|
|
| WK-XX-250WF-120 |
|
120 ±0.5% |
|
|
| WK-XX-250WF-350 |
|
350 ±0.5% |
|
|
| SA-XX-250WF-120 |
|
120 ±0.5% |
|
|
| SA-XX-250WF-350 |
|
350 ±0.5% |
|
|
| SK-XX-250WF-120 |
|
120 ±0.5% |
|
|
| SK-XX-250WF-350 |
|
350 ±0.5% |
|
|
| SD-DY-250WF-350 |
|
350 ±0.5% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) No options are available with
this pattern.
|
|