Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

250WQ

Description   Two-element 90° CEA-Series tee stacked rosette. Maximum operating temperature +150° F (+65° C). Exposed solder tab area is 0.11 x 0.07 in (2.8 x 1.8 mm) .


See Catalog 500 for detailed pattern.



Dimensions (1) in    mm
Gage Length 0.250 ES    6.35 ES
Overall Length 0.550 M    13.97 M
Grid Width 0.180 ES    4.57 ES
Overall Width 0.550 M    13.97 M
Matrix Length 0.55    14.0
Matrix Width 0.55    14.0



Gage Designation (2)   Resistance (3)   Options (4)
CEA-XX-250WQ-350     350 ±0.3%



(1) ES = Each Section, CP = Complete Pattern.
(2) Insert desired STC number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.