Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
250WR
Description
Three-element 45° rectangular stacked rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.250
ES
6.35
ES
Overall Length
0.51
M
13.0
M
Grid Width
0.125
ES
3.18
ES
Overall Width
0.60
M
15.2
M
Matrix Length
0.51
13.0
Matrix Width
0.60
15.2
Gage Designation
(2)
Resistance
(3)
Options
WA-XX-250WR-120
120 ±0.5%
W
WA-XX-250WR-350
350 ±0.5%
W
WD-DY-250WR-350
350 ±0.5%
W
WK-XX-250WR-120
120 ±0.5%
W
WK-XX-250WR-350
350 ±0.5%
W
SA-XX-250WR-120
120 ±0.5%
SA-XX-250WR-350
350 ±0.5%
SK-XX-250WR-120
120 ±0.5%
SK-XX-250WR-350
350 ±0.5%
SD-DY-250WR-350
350 ±0.5%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.