Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
250YA
Description
Three-element 60° delta single-plane rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.250
ES
6.35
ES
Overall Length
0.750
CP
19.05
CP
Grid Width
0.125
ES
3.18
ES
Overall Width
0.750
CP
19.05
CP
Matrix Length
0.99
25.1
Matrix Width
0.85
21.6
Gage Designation
(2)
Resistance
(3)
Options
EA-XX-250YA-120
120 ±0.2%
L
,
LE
EP-08-250YA-120
120 ±0.2%
SA-XX-250YA-120
120 ±0.4%
SK-XX-250YA-350
350 ±0.4%
(1)
ES
= Each Section,
CP
= Complete Pattern.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.