|
Micro-Measurements
General Purpose Strain Gages
270TN
Description
Two-element 90° tee rosette. Sections are
electrically independent.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
|
| EA-XX-27-TN-350 |
|
350 ±0.2% |
|
E
,
L
,
LE
|
| WA-XX-270TN-350 |
|
350 ±0.4% |
|
|
| WK-XX-270TN-10C |
|
1000 ±0.4% |
|
|
| SA-XX-270TN-350 |
|
350 ±0.4% |
|
|
| SK-XX-270TN-10C |
|
1000 ±0.4% |
|
|
| WD-DY-270TN-10C |
|
1000 ±1.0% |
|
|
|
(1)
ES
= Each Section,
CP
= Complete Pattern,
S1
= Section 1,
S2
= Section 2..
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|