|
Micro-Measurements
General Purpose Strain Gages
350DD
Description
General-purpose gage with narrow pattern
geometry and tab at each end of grid.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-350DD-350 |
|
350 ±0.15% |
|
E
,
L
,
LE
|
| ED-DY-350DD-10C |
|
1000 ±0.3% |
|
E
|
| WA-XX-350DD-350 |
|
350 ±0.3% |
|
|
| WK-XX-350DD-10C |
|
1000 ±0.3% |
|
|
| EP-08-350DD-350 |
|
350 ±0.15% |
|
|
| SA-XX-350DD-350 |
|
350 ±0.3% |
|
|
| SK-XX-350DD-10C |
|
1000 ±0.3% |
|
|
| SD-DY-3250DD-10C |
|
1000 ±0.6% |
|
|
| WD-DY-350DD-10C |
|
1000 ±0.6% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
|
|