Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
364JB
Description
Full-bridge diaphragm gage. For diaphragm of 0.370 to 0.400 in
(9.40 to 10.16 mm)
diameter. Nominal trim diameter is 0.390 in
(9.9 mm)
.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Diameters
Pattern
0.364
9.25
Circular Trim
(1)
0.400
10.16
Minimum Diaphragm
(2)
0.410
10.41
Matrix Size (Square)
0.46
11.7
Gage Designation
(3)
Resistance
(4)
EA-XX-364JB-350
350 ±0.5%
SA-XX-364JB-350
350 ±1.0%
(1) Option SP70 circular trim is available in EA Series only.
(2) A minimum 0.005 in (0.13 mm) radius is recommended on a machined diaphragm section.
(3) Insert desired
STC
number in space marked XX.
(4) In ohms.