Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
455JC
Description
Full-bridge diaphragm gage. Similar to
455JB
except for resistance.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Diameters
Pattern
0.455
11.56
Circular Trim
(1)
0.500
12.70
Minimum Diaphragm
(2)
0.510
12.95
Matrix Size (Square)
0.56
14.2
Gage Designation
(3)
Resistance
(4)
EA-XX-455JC-120
120 ±0.5%
SA-XX-455JC-120
120 ±1.0%
SK-XX-455JC-350
350 ±1.0%
(1) Option SP70 circular trim is available in EA Series only.
(2) A minimum 0.005 in (0.13 mm) radius is recommended on a machined diaphragm section.
(3) Insert desired
STC
number in space marked XX.
(4) In ohms.