Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

500BL

Description   General-purpose gage.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.500    12.70
Overall Length 0.720    18.29
Grid Width 0.175    4.45
Overall Width 0.175    4.45
Matrix Length 0.87    22.1
Matrix Width 0.27    6.9



Gage Designation (1,2)   Resistance (3)  
EA-30-500BL-350 / L      350 ±0.15%
EA-30-500BL-350 / P      350 ±0.30%
EP-40-500BL-350 / L      350 ±0.15%
EP-40-500BL-350 / P      350 ±0.15%
EA-50-500BL-350 / L      350 ±0.15%
EA-50-500BL-350 / P      350 ±0.30%



(1) Supplied with either Option L or P to eliminate risk of soldering damage.
(2) The 500BL pattern is available in other designations as a General Purpose Gage .
(3) In ohms.