Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
500WR
Description
Three-element 45° rectangular rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.500
ES
12.70
ES
Overall Length
0.76
M
19.3
M
Grid Width
0.120
ES
3.05
ES
Overall Width
0.84
M
21.3
M
Matrix Length
0.76
19.3
Matrix Width
0.84
21.3
Gage Designation
(2)
Resistance
(3)
Options
(4)
WA-XX-500WR-120
120 ±0.5%
WA-XX-500WR-350
350 ±0.5%
WD-DY-500WR-350
350 ±0.5%
WK-XX-500WR-350
350 ±0.5%
SA-XX-500WR-120
120 ±0.5%
SA-XX-500WR-350
350 ±0.5%
SK-XX-500WR-350
350 ±0.5%
SD-DY-500WR-350
350 ±0.5%
(1)
ES
= Each Section,
M
= Matrix.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.