Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
C032A
Description
For use with Iosipescu specimens.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.032
0.81
ES
Overall Length
0.462
11.73
Grid Width
0.031
0.79
ES
Overall Width
0.197
5.00
Matrix Length
0.500
12.7
Matrix Width
0.257
6.5
Gage Designation
N2A-XX-C032A-500/
SP61
N2P-08-C032A-500/
SP61
(1)
ES
= Each Section.