Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
C032B
Description
For use with compact specimens.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.032
0.81
ES
Overall Length
0.762
19.35
Grid Width
0.031
0.79
ES
Overall Width
0.197
5.00
Matrix Length
0.800
20.3
Matrix Width
0.257
6.5
Gage Designation
N2A-XX-C032B-500/
SP61
N2P-08-C032B-500/
SP61
(1)
ES
= Each Section.