Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
C085C
Description
For use with Iosipescu specimens.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.085
2.16
ES
Overall Length
0.445
11.30
Grid Width
0.070
1.78
Overall Width
0.200
5.08
Matrix Length
0.500
12.7
Matrix Width
0.260
6.6
Gage Designation
A2A-XX-C085C-500
A2P-08-C085C-500
(1)
ES
= Each Section.