Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
C085D
Description
For use with compact specimens.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.085
2.16
ES
Overall Length
0.745
18.92
Grid Width
0.070
1.78
Overall Width
0.200
5.08
Matrix Length
0.805
20.4
Matrix Width
0.260
6.6
Gage Designation
A2A-XX-C085D-500
A2P-08-C085D-500
(1)
ES
= Each Section.