Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
CD-02-25A
Description
Crack detection gage having a single strand of high-endurance beryllium-copper alloy and polyimide backing.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
1.00
25.4
Overall Length
1.16
29.5
Overall Width
0.10
2.5
Matrix Length
1.20
30.5
Matrix Width
0.13
3.2
Gage Designation
CD-02-25A