Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
CD-23-20A
Description
Crack detection gage having a single strand of high-endurance isoelastic alloy and glass-fiber-reinforced backing.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.80
20.2
Overall Length
0.96
24.4
Overall Width
0.10
2.5
Matrix Length
1.00
25.4
Matrix Width
0.13
3.2
Gage Designation
CD-23-20A