Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

CPA01

Description   Twenty grid lines - 0.010 in (0.25 mm) between centerlines. Crack propagation gages have a K-alloy foil grid on a glass-fiber-reinforced epoxy matrix.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.50    12.7
Overall Length 1.00    25.4
Overall Width 0.20    5.1
Matrix Length 1.08    27.4
Matrix Width 0.28    7.1



Gage Designation   Resistance (1)
TK-09-CPA01-005/DP       5





(1) In ohms. Nominal.