Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Gages
EGP-5
Description
Embedment strain gage for measuring mechanical strain inside concrete structures.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
4
100
Outer Body Width
0.7
17
Outer Body Length
5
130
Outer Body Thickness
0.4
10
Gage Designation
Resistance
(1)
EPG-5-120
120 ±0.8%
EPG-5-350
350 ±0.8%
(1) In ohms.