Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
ETG-50A
Description
Nickel temperature sensor with polyimide carrier.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.060
1.52
Overall Length
0.148
3.76
Grid Width
0.100
2.54
Overall Width
0.100
2.54
Matrix Length
0.28
7.0
Matrix Width
0.20
4.8
Sensor Designation
Resistance
(1)
ETG-50A/
Option E
50 ±0.3%
ETG-50A/
Option W
50 ±0.3%
(1) In ohms at +75° (+24° C).