Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
H06A-AD3
Description
H-Series
three-element 60° delta rosette with integral copper terminals.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.125
ES
3.18
ES
Overall Length
0.56
14.2
Grid Width
0.080
ES
2.03
ES
Overall Width
0.620
15.75
Matrix Length
0.65
16.5
Matrix Width
0.70
17.8
Gage Designation
(1)
Resistance
(2)
Options
(3)
H06A-AD3-125-700
700 ±0.5%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.