Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
W200B
Description
WWT-Series
weldable temperature sensor. Easy-to-use temperature sensor that can be welded or adhesively bonded to the test structure.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Carrier* Length
0.71
18.0
Carrier Width
0.43
10.9
Carrier Thickness
0.005
0.13
Grid Length
0.200
5.08
Grid Width
0.200
5.08
Matrix Length
0.52
13.1
Matrix Width
0.26
6.6
Sensor Designation
(1)
Resistance
(2)
WWT-TG-W200B-050
50 ±0.4%
*
Weldable metal carrier on which the gage is laboratory-prebonded.
(1) Insert desired
STC
number in space marked XX.
(2) In ohms at +75° F (+24° C).