Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

W250A

Description   CEA-Series weldable strain gage. Most flexible and conformable pattern. Micro-Measurements Type 326-DFV and 330-DFV flat three-conductor cable typically used to solder directly to copper-coated tabs.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Carrier* Length 0.63    16.0
Carrier Width 0.34    8.6
Carrier Thickness 0.005    0.13
Grid Length 0.230    5.84
Grid Width 0.125    3.18
Matrix Length 0.44    11.2
Matrix Width 0.17    4.3



Gage Designation (1)   Resistance (2)   Options (3)
CEA-XX-W250A-120      120 ±0.4%
CEA-XX-W250A-350      350 ±0.4%



* Weldable metal carrier on which the gage is laboratory-prebonded.
(1) Insert desired STC number in space marked XX.
(2) In ohms.
(3) No options are available with this pattern.