Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

W250B

Description   LWK-Series weldable strain gage. Wide-temperature-range linear pattern with 10-in (250-mm) preattached leads. Teflon insulation is pretreated for best bond to protective coatings.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Carrier* Length 0.88    22.4
Carrier Width 0.32    8.1
Carrier Thickness 0.005    0.13
Grid Length 0.250    6.35
Grid Width 0.125    3.18
Matrix Length 0.62    15.7
Matrix Width 0.17    4.3



Gage Designation (1)   Resistance (2)   Options (3)
LWK-XX-W250B-350     350 ±0.4%



* Weldable metal carrier on which the gage is laboratory-prebonded.
(1) Insert desired STC number in space marked XX.
(2) In ohms.
(3) No options are available with this pattern.