Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
Special Purpose Strain Gages

W250C

Description   CEA-Series weldable Tee rosette, used in biaxial stress states where directions of principal stresses are known. Micro-Measurements Type 326-DFV and 330-DFV flat three-conductor cable typically used to solder directly to copper-coated tabs.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Carrier* Length 0.90    22.9
Carrier Width 0.90    22.9
Carrier Thickness 0.005    0.13
Grid Length 0.230    5.84
Grid Width 0.125    3.18
Matrix Length 0.44    11.2
Matrix Width 0.17    4.3



Gage Designation (1)   Resistance (2)
  Options (3)
CEA-XX-W250C-120     120 ±0.4%
CEA-XX-W250C-350     350 ±0.4%



* Weldable metal carrier on which the gage is laboratory-prebonded.
(1) Insert desired STC number in space marked XX.
(2) In ohms.
(3) No options are available with this pattern.