Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
Special Purpose Strain Gages
WTG-50B
Description
Nickel temperature sensor with integral leadwires and glass-fiber-reinforced epoxy-phenolic matrix.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.125
3.18
Overall Length
0.235
5.97
Grid Width
0.125
3.18
Overall Width
0.125
3.18
Matrix Length
0.33
8.3
Matrix Width
0.19
4.7
Sensor Designation
Resistance
(1)
WTG-50B
50 ±0.3%
WTG-50B/
Option W
50 ±0.3%
(1) In ohms at +75° F (+24° C).